康普的 COVID-19 客户和合作伙伴中心 访问
产品
相关结果
康普的 COVID-19 客户和合作伙伴中心 访问
HomeConnect® F81 Barrel Splice, with hardware
Product Type | Barrel splice |
Product Brand | HomeConnect® |
Device Type | F81 barrel splice |
Length | 28.194 mm | 1.11 in |
Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
Return Loss at Frequency Band, minimum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Shielding Effectiveness, minimum | 120 dB |
Material Type | Brass |
Plating | Nickel |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 330.2 mm | 13 in |
Carton Quantity | 2500 |
Weight, gross | 24.04 kg | 53 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Barrel splice |
Product Brand | HomeConnect® |
Device Type | F81 barrel splice |
Length | 28.194 mm | 1.11 in |
Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
Return Loss at Frequency Band, minimum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Shielding Effectiveness, minimum | 120 dB |
Material Type | Brass |
Plating | Nickel |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE |
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 330.2 mm | 13 in |
Carton Quantity | 2500 |
Weight, gross | 24.04 kg | 53 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |