35409-14
Base Product: STANDARD-ELLIPTICAL-WAVEGUIDE
EW132-144, HELIAX® Standard Elliptical Waveguide, 14.4–15.35 GHZ, black non-halogenated, fire retardant polyolefin jacket
Specifications
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 14.4 – 15.35 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
14.4 GHz | 16.018 | 4.882 | 0.84 | 76.80 |
14.6 GHz | 15.874 | 4.838 | 0.85 | 77.50 |
14.8 GHz | 15.740 | 4.798 | 0.86 | 78.20 |
15.0 GHz | 15.616 | 4.760 | 0.87 | 78.90 |
15.2 GHz | 15.501 | 4.725 | 0.87 | 79.50 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
14.4–15.35 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -25 °C to +60 °C (-13 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification | CATVR/CMR |
Product Classification
Product Type | Standard elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Standard |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 14.4 – 15.35 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
14.4 GHz | 16.018 | 4.882 | 0.84 | 76.80 |
14.6 GHz | 15.874 | 4.838 | 0.85 | 77.50 |
14.8 GHz | 15.740 | 4.798 | 0.86 | 78.20 |
15.0 GHz | 15.616 | 4.760 | 0.87 | 78.90 |
15.2 GHz | 15.501 | 4.725 | 0.87 | 79.50 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
14.4–15.35 GHz | 1.150 | 23.13 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | Non-halogenated, fire retardant polyolefin |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -25 °C to +60 °C (-13 °F to +140 °F) |
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Storage Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Fire Retardancy Test Method | UL 1666/CATVR/CMR |
Toxicity Index Test Method | IEC 60754-2 |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UL/ETL Certification | CATVR/CMR |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse