810110897/DB | C-002-CN-8W-M02AQ/GY/D-NL41
Base Product: C-CN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Indoor/Outdoor Low Smoke Zero Halogen, Single Jacket All-Dielectric, 2F PBT Dry tube, 2 x embedded FRP rods, Orange jacket (White Stripe - Identify FRP Location ), Outdoor Central Tube cable.
Features and Benefits
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.38 dB/km @ 1,310 nm | 0.25 dB/km @ 1,550 nm | 0.25 dB/km @ 1,625 nm |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-free |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 2 |
| Total Fiber Count | 2 |
Dimensions
| Cable Length | 6000 m | 19685.039 ft |
| Cable Length Options | 6 km (19685 feet) |
| Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
| Diameter Over Jacket | 5.6 mm | 0.22 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 112 mm | 4.409 in |
| Minimum Bend Radius, unloaded | 56 mm | 2.205 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 900 N | 202.328 lbf |
| Compression | 15 N/mm | 85.652 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 5 N/m |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Cable Qualification Standards | IEC 60793 | IEC 60794-3 | IEC 60332-1 | ITU-T | Telcordia GR-20 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 38 kg/km | 25.535 lb/kft |
| Packaging Type | Reel |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.38 dB/km @ 1,310 nm | 0.25 dB/km @ 1,550 nm | 0.25 dB/km @ 1,625 nm |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-free |
| Jacket Color | Aqua |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 2 |
| Total Fiber Count | 2 |
Dimensions
| Cable Length | 6000 m | 19685.039 ft |
| Cable Length Options | 6 km (19685 feet) |
| Buffer Tube/Subunit Diameter | 1.8 mm | 0.071 in |
| Diameter Over Jacket | 5.6 mm | 0.22 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 112 mm | 4.409 in |
| Minimum Bend Radius, unloaded | 56 mm | 2.205 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 900 N | 202.328 lbf |
| Compression | 15 N/mm | 85.652 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 5 N/m |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Cable Qualification Standards | IEC 60793 | IEC 60794-3 | IEC 60332-1 | ITU-T | Telcordia GR-20 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d1 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Flame Test Method | IEC 60332-1 |
Environmental Test Specifications
| Temperature Cycle | -20 °C to +60 °C (-4 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Packaging and Weights
| Cable weight | 38 kg/km | 25.535 lb/kft |
| Packaging Type | Reel |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
