康普的 COVID-19 客户和合作伙伴中心 访问
产品
相关结果
康普的 COVID-19 客户和合作伙伴中心 访问
Telephone Patch Panel, category 3, RJ45, 19 in, 50-port, black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
ANSI/TIA Category | 3 |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | RJ45 jack |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 50 |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | RJ45 patch panel |
ANSI/TIA Category | 3 |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | RJ45 jack |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 50 |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |