Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100117103 | FST-T-08NXM2-A0001F

  • Available in:
  • Asia
  • EMEA
  • Latin America
  • North America

FST Flexible Service Terminal, 8 Port, 8 Mini-size (DLX) hardened Adapters at drop side, 1 HMFOC Stub (no Pins/Plug) at feeder side, black, 1 ft long

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Flexible Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Flexible structure plus very small branching unit, allowing installation in constrained spaces
  • Output cables are staggered, optimizing distributed space consumption and minimizing cable kinking
Specifications

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Brand DLX®
Product Series FST-T

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 9
Distribution Type 8 ports
Enclosure Color Black
Mounting Handhole | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 8
Splitter, quantity 0
Stub Type Hardened multi-fiber (HMFOC) jack, no pins

Dimensions

Height 112.5 mm | 4.429 in
Width 53 mm | 2.087 in
Depth 31 mm | 1.22 in
Cable Stub Length 0.305 m | 1 ft
Cable Outer Diameter 6.0 mm (0.23 in)

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Attenuation, maximum 0.60 dB/km @ 1310 nm | 0.60 dB/km @ 1550 nm
Wavelength Range 1260–1635 nm
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 3 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE | Telcordia GR-326-CORE
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 0.45 kg | 0.992 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | EMEA | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Brand DLX®
Product Series FST-T

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 9
Distribution Type 8 ports
Enclosure Color Black
Mounting Handhole | Pedestal
Port Type Hardened mini-size DLX
Port, quantity 8
Splitter, quantity 0
Stub Type Hardened multi-fiber (HMFOC) jack, no pins

Dimensions

Height 112.5 mm | 4.429 in
Width 53 mm | 2.087 in
Depth 31 mm | 1.22 in
Cable Stub Length 0.305 m | 1 ft
Cable Outer Diameter 6.0 mm (0.23 in)

Material Specifications

Enclosure Material Type Engineered plastic

Optical Specifications

Fiber Type G.657.A2
Attenuation, maximum 0.60 dB/km @ 1310 nm | 0.60 dB/km @ 1550 nm
Wavelength Range 1260–1635 nm
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–100%, condensing
Environmental Space Above ground | Below ground | Buried
Qualification Standards IEC 60529, IP68 + 3 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-3152-CORE | Telcordia GR-326-CORE
UV Resistance UV stabilized

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 0.45 kg | 0.992 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system