SAHARA2A
DryLine® Dehydrator, Low-pressure membrane, 2.0–5.0 psig, with discrete alarm, 240 Vac, 50/60 Hz
Specifications
Specifications
Product Classification
Product Type | Dehydrator |
Product Brand | DryLine® |
General Specifications
Alarm Type | Discrete |
Circuit Breaker Requirement | Electrical connections require separate circuits for dehydrator installation |
Cut In Pressure | 14 kPa | 2.031 psig |
Cut In/Out Pressure Type | Factory set |
Cut Out Pressure | 34 kPa | 4.931 psig |
Dehydrator Type | Automatic Membrane |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Excess-Run Alarm | 10 minutes, factory set |
Flow Rate, nominal | 56.3 SLPM |
High-Humidity Alarm | 7.5% RH, factory set |
Low-Pressure Alarm | 68 mbar | 7 kPa | 1 psig |
Mounting | Floor |
Port Count | 1 |
Port Type | 3/8 in PE tube |
Power Cord | Europe power cord with stripped leads | USA power cord |
Power-Fail Alarm | Loss of input power |
Dimensions
Product Height | 266.7 mm | 10.5 in |
Product Width | 431.8 mm | 17 in |
Product Depth | 381 mm | 15 in |
Volume Capacity, maximum | 31.1485 m³ | 1100 ft³ |
Volume Capacity, minimum | 2.8317 m³ | 100.001 ft³ |
Outline Drawing–Front
Click on image to enlarge. |
Outline Drawing–Side
Click on image to enlarge. |
Outline Drawing–Back
Click on image to enlarge. |
Outline Drawing–Top
Click on image to enlarge. |
Electrical Specifications
Alarm Contact Rating | Form C dry contacts, 2 amps at 30 Vdc |
Power Consumption, average | 925 W |
Power Frequency | 60/50 Hz |
Power Phase | Single |
Suggested Circuit Breaker Size | 30 A |
Voltage | 240 Vac ±10% |
Voltage Type | ac |
Environmental Specifications
Operating Temperature | -10 °C to +40 °C (+14 °F to +104 °F) |
Packaging and Weights
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Ball valve | Male connector fitting | PTFE tape | Power cord | Power cord connector lock | Screws |
Weight, net | 25 kg | 55.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Dehydrator |
Product Brand | DryLine® |
General Specifications
Alarm Type | Discrete |
Circuit Breaker Requirement | Electrical connections require separate circuits for dehydrator installation |
Cut In Pressure | 14 kPa | 2.031 psig |
Cut In/Out Pressure Type | Factory set |
Cut Out Pressure | 34 kPa | 4.931 psig |
Dehydrator Type | Automatic Membrane |
Dew Point | Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F) |
Excess-Run Alarm | 10 minutes, factory set |
Flow Rate, nominal | 56.3 SLPM |
High-Humidity Alarm | 7.5% RH, factory set |
Low-Pressure Alarm | 68 mbar | 7 kPa | 1 psig |
Mounting | Floor |
Port Count | 1 |
Port Type | 3/8 in PE tube |
Power Cord | Europe power cord with stripped leads | USA power cord |
Power-Fail Alarm | Loss of input power |
Dimensions
Product Height | 266.7 mm | 10.5 in |
Product Width | 431.8 mm | 17 in |
Product Depth | 381 mm | 15 in |
Volume Capacity, maximum | 31.1485 m³ | 1100 ft³ |
Volume Capacity, minimum | 2.8317 m³ | 100.001 ft³ |
Electrical Specifications
Alarm Contact Rating | Form C dry contacts, 2 amps at 30 Vdc |
Power Consumption, average | 925 W |
Power Frequency | 60/50 Hz |
Power Phase | Single |
Suggested Circuit Breaker Size | 30 A |
Voltage | 240 Vac ±10% |
Voltage Type | ac |
Environmental Specifications
Operating Temperature | -10 °C to +40 °C (+14 °F to +104 °F) |
Packaging and Weights
Included | 3/8 in polyethylene tubing | 90º elbow fitting | Ball valve | Male connector fitting | PTFE tape | Power cord | Power cord connector lock | Screws |
Weight, net | 25 kg | 55.115 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Vendor Operation and Maintenance Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Vendor Operation and Maintenance Manual
Warranty
Other Ways to Browse