MBLLHHH-65C-VTM | MBLLHHH-65C-A5M
10-port sector antenna, 4x 824–960 and 6x 1710–2180 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Excellent solution for multi-operator site sharing applications
- Rugged and reliable design to enhance network quality
- Optimal choice for tough zoning and hard-to-build sites
- MIMO ready
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | MBLLHHH-65C-A5M |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2569 mm | 101.142 in |
Net Weight, without mounting kit | 43.9 kg | 96.783 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.6 | 17.3 | 17.3 | 17.1 | 16.6 |
Beamwidth, Horizontal, degrees | 70 | 67 | 61 | 60 | 58 |
Beamwidth, Vertical, degrees | 7.7 | 7.4 | 7.3 | 7 | 6.5 |
Beam Tilt, degrees | 0–8 | 0–8 | 2–10 | 2–10 | 2–10 |
USLS, typical, dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 27 | 27 | 27 |
CPR at Boresight, dB | 20 | 17 | 19 | 17 | 15 |
CPR at Sector, dB | 11 | 9 | 9 | 9 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,744.0 N @ 150 km/h (392.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 418.0 N @ 150 km/h (94.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,988.0 N @ 150 km/h (446.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 712 mm | 28.032 in |
Depth, packed | 331 mm | 13.032 in |
Length, packed | 2965 mm | 116.732 in |
Weight, gross | 72.4 kg | 159.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | MBLLHHH-65C-A5M |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2569 mm | 101.142 in |
Net Weight, without mounting kit | 43.9 kg | 96.783 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–896 | 870–960 | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 16.6 | 17.3 | 17.3 | 17.1 | 16.6 |
Beamwidth, Horizontal, degrees | 70 | 67 | 61 | 60 | 58 |
Beamwidth, Vertical, degrees | 7.7 | 7.4 | 7.3 | 7 | 6.5 |
Beam Tilt, degrees | 0–8 | 0–8 | 2–10 | 2–10 | 2–10 |
USLS, typical, dB | 15 | 15 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 28 | 27 | 27 | 27 |
CPR at Boresight, dB | 20 | 17 | 19 | 17 | 15 |
CPR at Sector, dB | 11 | 9 | 9 | 9 | 8 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,744.0 N @ 150 km/h (392.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 418.0 N @ 150 km/h (94.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,988.0 N @ 150 km/h (446.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 712 mm | 28.032 in |
Depth, packed | 331 mm | 13.032 in |
Length, packed | 2965 mm | 116.732 in |
Weight, gross | 72.4 kg | 159.614 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse