760187500
RBA72-36 Battery Cabinet, 48V, SAFT/DAC
Features and Benefits
- Reduced power consumption through thermoelectric cooling
- Reduced maintenance; no compressor or filters
- Single, bulk busbar assembly
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Power back-up enclosure |
General Specifications
Access | Rear panels (2) |
Batteries | Not included |
Batteries Supported | 10 |
Cabinet Type | Battery back-up cabinet |
Color | Gray |
Cooling | Thermoelectric cooling |
Dimensions
Height | 1828.8 mm | 72 in |
Width | 914.4 mm | 36 in |
Depth | 990.6 mm | 39 in |
Electrical Specifications
Alarm Output | Circuit breaker | High temperature | Intrusion | Thermoelectric cooling |
Battery String Current, maximum | 1080 A-h @ -48 Vdc |
Battery Strings, quantity | 6 @ -48 Vdc |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | Telcordia GR-487 |
Packaging and Weights
Weight, net | 294.835 kg | 650 lb |
Weight, with batteries, typical | 1224.699 kg | 2700 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power back-up enclosure |
General Specifications
Access | Rear panels (2) |
Batteries | Not included |
Batteries Supported | 10 |
Cabinet Type | Battery back-up cabinet |
Color | Gray |
Cooling | Thermoelectric cooling |
Dimensions
Height | 1828.8 mm | 72 in |
Width | 914.4 mm | 36 in |
Depth | 990.6 mm | 39 in |
Electrical Specifications
Alarm Output | Circuit breaker | High temperature | Intrusion | Thermoelectric cooling |
Battery String Current, maximum | 1080 A-h @ -48 Vdc |
Battery Strings, quantity | 6 @ -48 Vdc |
Voltage | -48 Vdc |
Material Specifications
Finish | Powder coated |
Environmental Specifications
Qualification Standards | Telcordia GR-487 |
Packaging and Weights
Weight, net | 294.835 kg | 650 lb |
Weight, with batteries, typical | 1224.699 kg | 2700 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse