Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

C090CNSG

Base Product: WAVEGUIDE-COAX-TRANSITION

Waveguide/Coaxial Cable Transition for WR90, 8.2–12.4 GHz, with interface types N Female and CPR90G, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide/Coaxial Cable Transition

General Specifications

Component Waveguide/Coaxial Cable Transition
Interface N Female
Interface 2 CPR90G

Dimensions

Waveguide Size WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 8.2 – 12.4 GHz
VSWR 1.100000023841858

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Waveguide/Coaxial Cable Transition

General Specifications

Component Waveguide/Coaxial Cable Transition
Interface N Female
Interface 2 CPR90G

Dimensions

Waveguide Size WR90 | WG16 | R100

Electrical Specifications

Operating Frequency Band 8.2 – 12.4 GHz
VSWR 1.100000023841858

Material Specifications

Finish Gray

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification