FCM/FL2 VAM Fiber Optic Splitter Module, one 1x12 splitter, singlemode, FC/UPC, symmetrical split ratio
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDF | FL2000 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 1 |
Distribution Type | 1 x 12 splitter |
Interface, front | FC/UPC |
Interface, Input | FC/UPC |
Interface, Output | FC/UPC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | FDF | FL2000 |
General Specifications
Device Type | Standard VAM |
Functionality | Splitting |
Application | For use with FDF frames | For use with FL2 panels |
Circuits, quantity | 1 |
Distribution Type | 1 x 12 splitter |
Interface, front | FC/UPC |
Interface, Input | FC/UPC |
Interface, Output | FC/UPC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse