FGS-CD4E
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Metal Cover for 45° Down Elbow
Features and Benefits
Available in the following system dimensions:
- 102 mm x 102 mm (4 in x 4 in)
- 102 mm x 152 mm (4 in x 6 in)
- Engineers and installers can benefit from the large suite of available FiberGuide design tools
- FiberGuide is an optical raceway system for central office, mobile switching center and data center applications
- FiberGuide maintains a minimum bend radius throughout the entire system, regardless the system size
- FiberGuide products are designed and manufactured to ensure total off-frame fiber cable protection
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cover |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Vertical |
Section Type | Cover |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cover |
Product Brand | FiberGuide® |
Product Series | FGS |
General Specifications
Color | Black |
Orientation | Vertical |
Section Type | Cover |
Material Specifications
Material Type | Steel |
Environmental Specifications
Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
Safety Standard | CSA | UL |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Installation Instruction
Material Declaration
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse