康普简介

    康普帮助设计、构建并管理世界各地有线和无线网络。作为通信基础设施的领先者,我们打造了始终在线的未来网络。40 多年来,由 20,000 多名员工,创新者和技术人员组成的全球团队始终致力于助力世界各地客户预测未来的趋势,突破现有的界限。

    康普于2004 年1 月中国苏州建厂,主要生产宽带同轴电缆、网络对绞线缆、铜及光纤连接器系列产品。

    电话:0512-8818 1000

    地址:江苏省苏州工业园区出口加工区二期启明路77号

    邮编: 215121

Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:

Operating Frequency Band
Horizontal Beamwidth
Length
Width/Diameter
RF Connector Quantity, total
RF Connector Quantity, low band
RF Connector Quantity, high band
Show more filters
3X-V65S-C3-3XR
6-port small cell antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET.
CH360QS-DG-F2M | To Be Discontinued
2-port small cell antenna, 2x (790-960 and 1695–2200 MHz) with fixed tilt in the low band and manual tilt in the high band. 360° HPBW. Contains internal diplexer and active GPS L1 band antenna
DB992HG28N-B
1-port small cell antenna, 1710–2490 MHz, 30° HPBW, fixed electrical tilt
NH180QS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 180° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna
NH360QS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 360° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna
NH360QS-F0M
4-port small cell antenna, 2x 698-896 and 2x 1710–2180 MHz, 360° HPBW with fixed tilt in the low band and manual tilt in the high band.
NH360QS-G-F0M | To Be Discontinued
4-port small cell antenna, 2x 698-896 and 2x 1710–2180 MHz, 360° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains active GPS L1 band antenna
NH65PS-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW (bi-directional) with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and GPS antenna.
NH65S-DG-F0M
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW with fixed tilt in the low band and manual tilt in the high band. Contains internal diplexer and active GPS L1 band antenna.
NH65T-DG-F0
2-port small cell antenna, 2x (698-896 and 1710–2180 MHz), 65° HPBW, fixed electrical tilt, with internal diplexer and active GPS L1 band antenna.
New | NNV4SSP-360S-F4
18-port small cell antenna, 4x 698-896, 8x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
NNVVSSP-360S-FM
14-port quasi-omni antenna, 4x 698–896, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz, 360° horizontal beamwidth. Fixed and manual tilt.
QD-2402
1-port small cell antenna, 2400–2500 MHz, 27° HPBW, fixed electrical tilt
V360QS-C3-3XR
2-port small cell antenna, 2x 1695–2690 MHz, 360° HPBW, 3x RET
V360QS-GC3-3XR | To Be Discontinued
2-port small cell antenna, 2x 1695–2690 MHz, 360° HPBW, 3x RET, internal GPS antenna
V4PP-360S-F | To Be Discontinued
12-port small cell antenna, 8x 1695–2690 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
V4SSPP-360S-F
16-port small cell antenna, 8x 1695–2690, 4x 3300-3800 and 4x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
V65S-C3-1XR
2-port small cell antenna, 2x 1695–2690 MHz, 65° HPBW, 1x RET with manual override.
New | V6S6P3-360S-F4
30-port small cell antenna, 12x 1695–2690, 12x 3400-3800 and 6x 5150-5925 MHz. 360° Horizontal Beamwidth, fixed tilt.
VVSSP-360S-F
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 360° Horizontal Beamwidth, fixed tilt.
VVSSP-65S-R1B
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
VVSSP-65S-R1BV2
10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
1 Previous Next 
Add Cancel
Powered By OneLink