Elevate your FTTA deployments with innovative HELIAX® solutions
From macro sites to small cells, the RF path is growing more diverse, complex and crowded. Every installation has unique fiber-to-the-antenna (FTTA) requirements. Researching and vetting the best FTTA solution for each site takes time and resources, both of which are in short supply. CommScope Outdoor Wireless Network segment makes it easy. Our HELIAX FTTA portfolio provides one source of proven, future-ready connectivity solutions for any application and challenges.
HELIAX 离散
如果在部署塔顶、屋顶和小型蜂窝基站时要求设计灵活性较高但初期投资较低,HELIAX 离散 FTTA 解决方案可为您提供很多选择。Separate fiber and power cables enable a highly customizable solution—connector types to cable lengths—that also reduces non-recyclable waste and your carbon footprint. The established and familiar design also reduces installation time and offers lower material costs, making it more cost-effective than OEMs’ bundled solutions.
HELIAX trunk-to-breakout box
CommScope’s HELIAX trunk-to-breakout-box (BOB) FTTA solution gives mobile network operators (MNOs) the agility, speed and accelerated deployment needed to keep pace with their network’s evolution. Instead of many discrete homerun fibers and power cables, the solution uses a single trunk cable containing up to 32 fibers and 16 power conductors that terminate at a BOB located just below the RRUs. With just one cable to prep, hoist and connect, the trunk-to-BOB solution requires only one installer, fewer cable brackets, less tower loading and less installation time.
HELIAX 模块化
The HELIAX Modular FTTA solution provides a highly customizable and fast-deploying approach to continual network modernization. It consists of configurable fiber, power or hybrid trunks plus a variety of plug-and-play breakout solutions, including CommScope’s stackable and recyclable plug-and-play SkyBlox™. Once deployed, upgrading the Modular FTTA solution is as easy as replacing or adding jumpers. It’s the easiest way to support continued network growth while minimizing your FTTA footprint.
Because FTTA is your fiber to the future
鉴于康普可以通过更多方式更快速、更轻松地连接更多无线设备、RRU 和天线并为其供电,我们将助您成就未来,真正做到有备无患。而且,由于可以搭配使用任意 HELIAX FTTA 连接解决方案与任意布线解决方案,您的选择几乎是无限的。信赖康普,建立更智能、更灵活的 FTTA 策略。
Products
概况说明书
HELIAX® Modular FTTA with Optional SkyBlox™ solution
订购指南
HELIAX® Fiber Products Global Ordering Guide
概况说明书
HELIAX® Trunk-to-Breakout-Box FTTA solution
FTTA 计划、工具和培训
获取以下帮助计划和工具:
有关培训,请查看以下基础设施学院课程:
- 光纤培训课程
- 无线网络培训课程
- 光纤到天线(FTTA) - SP6170
- 连接器附件培训 - SP6101
- RET 天线系统 - SP6104
- HELIAX认证 — SP6107
- PIM/VSWR 证书 - SP6160
- 天线理论 - SP6910
-
线路卡:Fiber to the Antenna (FTTA) Solutions
View this line card to learn more about CommScope's fiber to the antenna (FTTA) solutions.
-
订购指南:HELIAX®光纤产品 - 全球
康普的HELIAX光纤到天线(FTTA)产品包括离散或混合架构所需的一切元素。
-
手册:康普为美国淘汰与替换计划提供解决方案
当涉及到美国的国家安全问题时,谁能让您的网络设备安全可靠?康普将帮助您快速、简单且以具有成本效益的方式完成“淘汰与替换”的过渡。
-
宣传页:用于FTTA的HELIAX®光纤线圈
HELIAX FBR-COIL-S解决方案为管理大型蜂窝基站和室外小型蜂窝基站中存储的松弛光纤开创了一种新方法。
-
电子书:了解无线射频路径
一门完整的电子书课程,介绍无线网络的工作原理以及它们的发展方向。
-
白皮书:网络优化增容规划指南实例
本文旨在通过实际产品解释如何选择和利用站点射频组件,以优化蜂窝网络容量。