MT-217
Pipe Mount Kit, 2-3/8 in OD x 24 in
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Pipe Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 8.4 kg | 18.519 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 609.6 mm | 24 in |
Width | 127 mm | 5 in |
Length | 127 mm | 5 in |
Pipe Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Weight, net | 8.4 kg | 18.519 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse