SM-UT1012
Universal Angle Saddle Mount, 12 in triangular legs and 10 in to 12 in angle members
Specifications
Product Classification
Product Type | Saddle mount |
General Specifications
Mounting | Angle members, 254–304.8 mm (10–12 in) | Triangular legs, 304.8 mm (12 in) |
Tower Taper | Non-tapered |
Dimensions
Height | 203.2 mm | 8 in |
Width | 406.4 mm | 16 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 304.8 mm | 12 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount |
Packaging quantity | 2 |
Weight, net | 36.3 kg | 80.028 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Saddle mount |
General Specifications
Mounting | Angle members, 254–304.8 mm (10–12 in) | Triangular legs, 304.8 mm (12 in) |
Tower Taper | Non-tapered |
Dimensions
Height | 203.2 mm | 8 in |
Width | 406.4 mm | 16 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 304.8 mm | 12 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount |
Packaging quantity | 2 |
Weight, net | 36.3 kg | 80.028 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse