DM-100
Microwave Antenna Stand-Off Bracket, 24 in
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Straight or tapered legs up to 88.9 mm (3-1/2 in) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 609.6 mm | 24 in |
Width | 152.4 mm | 6 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 14.3 kg | 31.526 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Straight or tapered legs up to 88.9 mm (3-1/2 in) OD |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 609.6 mm | 24 in |
Width | 152.4 mm | 6 in |
Length | 609.6 mm | 24 in |
Stand-off Distance | 609.6 mm | 24 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 14.3 kg | 31.526 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse